Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

RING CABLE LUGS L-RA 4, Insulated ring type lugs for terminal connection. Confirm to CE, Approval : UL CSA.

RING CABLE LUGS L-RA 4

RING CABLE LUGS L-RA 4

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • UNDERWRITERS LABORATORIES INC. USA LISTED
  • HALOGEN-FREE
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs6.64
Inclusive of tax
6.6434 In stock

Minimum order quantity: 100 pieces

You can order multiples of 100 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Note Note

    • Butt connector: Solid conductors and finely stranded conductors and diverse cross-sections can be crimped together

  • Classification Classification

    • ETIM 5.0 Class-ID: EC001059
    • ETIM 5.0 Class-Description: Compression cable lug for copper conductors

  • Temperature Range Temperature Range

    • -20°C to +105°CShort-term up to +120°C

  • General General

    • Other sizes and colours (also DIN) are available upon request
    • Halogen-free

  • Material Material

    • High-quality electrolytic copper for good conductivity
    • Polyamide insulation

Product Details

Benefits

  • EASY-ENTRY funnel shape of the plastic sleeve enables simple, fast and safe insertion of the conductor
  • No risk of bent and therefore not pressed wires
  • For good strength and improved current conduction

Application range

  • Manufacturing of control cabinets and equipment

Product features

  • Hard-soldered cable lug that can be pressed in any position
  • For first-class connection with a simple working method
  • Electrolytic tinning for max. corrosion protection
  • Blade receptacle material in the contact pressing part is double-folded and hard-soldered
  • Metal sleeves with internal corrugation

Norm References / Approvals

  • Tested in accordance with the standards of DIN IEC 60352
  • File number E334109, see table

Note

  • Butt connector: Solid conductors and finely stranded conductors and diverse cross-sections can be crimped together

Version

  • 1 = ring cable lugs2 = fork cable lugs3 = pin cable lugs4 = circular connector5 = connector sleeve6 = butt connector7 = end connector(see pictures from left to right)

Benefits

  • EASY-ENTRY funnel shape of the plastic sleeve enables simple, fast and safe insertion of the conductor
  • No risk of bent and therefore not pressed wires
  • For good strength and improved current conduction

Application range

  • Manufacturing of control cabinets and equipment

Product features

  • Hard-soldered cable lug that can be pressed in any position
  • For first-class connection with a simple working method
  • Electrolytic tinning for max. corrosion protection
  • Blade receptacle material in the contact pressing part is double-folded and hard-soldered
  • Metal sleeves with internal corrugation

Norm References / Approvals

  • Tested in accordance with the standards of DIN IEC 60352
  • File number E334109, see table

Note

  • Butt connector: Solid conductors and finely stranded conductors and diverse cross-sections can be crimped together

Version

  • 1 = ring cable lugs2 = fork cable lugs3 = pin cable lugs4 = circular connector5 = connector sleeve6 = butt connector7 = end connector(see pictures from left to right)

All articles from Insulated cable lugs

Article number Article designation For mm² UL certification Connection bolt Core colour
63104010 L-RZ 3 0.25 - 0.75 no M 3 green
63104020 L-RZ 4 0.25 - 0.75 no M 4 green
63104030 L-RZ 5 0.25 - 0.75 no M 5 green
63104040 L-RA 3 0.5 - 1.5 yes M 3 red
63104050 L-RA 35 0.5 - 1.5 yes M 3.5 red
63104060 L-RA 4 0.5 - 1.5 yes M 4 red
63104070 L-RA 5 0.5 - 1.5 yes M 5 red
63104080 L-RA 6 0.5 - 1.5 yes M 6 red
63104160 L-RB 3 1.5 - 2.5 yes M 3 blue
63104170 L-RB 4 1.5 - 2.5 yes M 4 blue
63104180 L-RB 5 1.5 - 2.5 yes M 5 blue
63104190 L-RB 6 1.5 - 2.5 yes M 6 blue
63104200 L-RB 8 1.5 - 2.5 yes M 8 blue
63104340 L-RC 4 4 - 6 yes M 4 yellow
63104350 L-RC 5 4 - 6 yes M 5 yellow
63104360 L-RC 6 4 - 6 yes M 6 yellow
63104370 L-RC 8 4 - 6 yes M 8 yellow
63104380 L-RC 10 4 - 6 yes M 10 yellow
63105010 L-RZ 3 F 0.25 - 0.75 no M 3 green
63105020 L-RZ 4 F 0.25 - 0.75 no M 4 green
63105050 L-RA 4 F 0.5 - 1.5 yes M 4 red
63105060 L-RA 5 F 0.5 - 1.5 yes M 5 red
63105070 L-RA 6 F 0.5 - 1.5 yes M 6 red
63105130 L-RB 4 F 1.5 - 2.5 yes M 4 blue
63105140 L-RB 5 F 1.5 - 2.5 yes M 5 blue
63105150 L-RB 6 F 1.5 - 2.5 yes M 6 blue
63105210 L-RC 4 F 4 - 6 yes M 4 yellow
63105220 L-RC 5 F 4 - 6 yes M 5 yellow
63105230 L-RC 6 F 4 - 6 yes M 6 yellow
63105040 L-RA 35 F 0.5 - 1.5 yes M 3.5 red
63105110 L-RB 3 F 1.5 - 2.5 yes M 3 blue
63105120 L-RB 35 F 1.5 - 2.5 yes M 3.5 blue
*63108010 L-RA 35 FF 0.5 - 1.5 no M 3.5 red
*63108040 L-RB 4 FF 1.5 - 2.5 no M 4 blue
*63108050 L-RB 5 FF 1.5 - 2.5 no M 5 blue
63107010 L-RZP 0.25 - 0.75 no green
63107020 L-RAP 0.5 - 1.5 yes red
63107040 L-RBP 1.5 - 2.5 yes blue
63107070 L-RCP 4 - 6 yes yellow
63110010 L-RABM 0.5 - 1.5 no red
63110020 L-RB 5 BM 1.5 - 2.5 no blue
63111010 L-RAB 0.5 - 1.5 no red
63111020 L-RB 5 B 1.5 - 2.5 no blue
63106020 L-RAA 15 0.5 - 1.5 yes red
63106040 L-RBB 25 1.5 - 2.5 yes blue
63106080 L-RCC 6 4 - 6 yes yellow
63112010 L-RBJ 1.5 - 2.5 no transparent
63112020 L-RCJ 4 - 6 no transparent

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom