Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

H-D SCEM AG 1.5 MALE CONTACT for Rectangular Connectors, male orientation with Protective Conductor, H-D Type, Approval : UL, CSA.

H-D SCEM AG 1.5 MALE CONTACT

H-D SCEM AG 1.5 MALE CONTACT

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CSA
  • UR
  • Classification ETIM 5
  • Classification ETIM 6
  • Classification ETIM 5/6
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs30.43
Inclusive of tax
30.4322 In stock

Minimum order quantity: 100 pieces

You can order multiples of 100 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification ETIM 5 Classification ETIM 5

    • ETIM 5.0 Class-ID: EC000796
    • ETIM 5.0 Class-Description: Contact for industrial connectors

  • Classification ETIM 6 Classification ETIM 6

    • ETIM 6.0 Class-ID: EC000796
    • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Classification ETIM 5/6 Classification ETIM 5/6

    • ETIM 5.0/6.0 Class-ID: EC000796
    • ETIM 5.0/6.0 Class-Description: Contact for industrial connectors

EPIC® H-D 1.6 machined contacts

  • For inserts and modules of the EPIC® rectangular connectors
H-D SCEM AG 1.5 MALE CONTACT
  • Choice of high quality gold or silver plated contacts

Product Details

All articles from EPIC® H-D 1.6 machined contacts

Article number Article description Contact type Conductor cross-section (mm²) Cross-section identification Surface Stripping length (mm)
13162000 H-D 1.6 machined male 0.14 - 0.37 1.0 Ag 8.0
13163000 H-D 1.6 machined female 0.14 - 0.37 1.0 Ag 8.0
13162100 H-D 1.6 machined male 0.5 2.0 Ag 8.0
13163100 H-D 1.6 machined female 0.5 2.0 Ag 8.0
13162200 H-D 1.6 machined male 0.75 - 1 3.0 Ag 8.0
13163200 H-D 1.6 machined female 0.75 - 1 3.0 Ag 8.0
13162300 H-D 1.6 machined male 1.5 4.0 Ag 8.0
13163300 H-D 1.6 machined female 1.5 4.0 Ag 8.0
13162400 H-D 1.6 machined male 2.5 5.0 Ag 5.8
13163400 H-D 1.6 machined female 2.5 5.0 Ag 5.8
13162500 H-D 1.6 machined male 0.14 - 0.37 1.0 Au 8.0
13163500 H-D 1.6 machined female 0.14 - 0.37 1.0 Au 8.0
13162600 H-D 1.6 machined male 0.5 2.0 Au 8.0
13163600 H-D 1.6 machined female 0.5 2.0 Au 8.0
13162700 H-D 1.6 machined male 0.75 - 1 3.0 Au 8.0
13163700 H-D 1.6 machined female 0.75 - 1 3.0 Au 8.0
13162800 H-D 1.6 machined male 1.5 4.0 Au 8.0
13163800 H-D 1.6 machined female 1.5 4.0 Au 8.0
13162900 H-D 1.6 machined male 2.5 5.0 Au 5.8
13163900 H-D 1.6 machined female 2.5 5.0 Au 5.8

Bottom