Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

Viewing 1-8 of 8 products

Grid  List 

  • UNITRONIC® LAN 500 S/FTP Cat.6A Y

    UNITRONIC® LAN 500 S/FTP Cat.6A Y

    Price: Rs134.62
    Article number: 2170143
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® Cat.6A Y 4X2XAWG22/1

    ETHERLINE® Cat.6A Y 4X2XAWG22/1

    Price: Rs498.16
    Article number: 2170464
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® CAT6A H 4X2XAWG22/1

    ETHERLINE® CAT6A H 4X2XAWG22/1

    Price: Rs596.96
    Article number: 2170466
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • ETHERLINE® CAT6A P 4X2XAWG22/1

    ETHERLINE® CAT6A P 4X2XAWG22/1

    Price: Rs685.99
    Article number: 2170465
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • ETHERLINE® PN Cat.6A Y FLEX 4x2x23/7

    ETHERLINE® PN Cat.6A Y FLEX 4x2x23/7

    Price: Rs701.60
    Article number: 2170930
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • UNITRONIC® LAN 500 F/FTP Cat.6A LSZH

    UNITRONIC® LAN 500 F/FTP Cat.6A LSZH

    Price: Rs122.39
    Article number: 2170196
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • UNITRONIC® LAN 500 U/FTP Cat.6A LSZH

    UNITRONIC® LAN 500 U/FTP Cat.6A LSZH

    Price: Rs115.21
    Article number: 2170195
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • ETHERLINE® PN Cat.6A FRNC FLEX 4x2x23/7

    ETHERLINE® PN Cat.6A FRNC FLEX 4x2x23/7

    Price: Rs850.67
    Article number: 2170931
    Inclusive of tax

    Out of stock

    Temporarily Out of Stock

close