Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

Viewing 1-21 of 30 products

  1. 1
  2. 2

Grid  List 

  • ETHERLINE® H FLEX CAT.5e 4X2XAWG26/7

    ETHERLINE® H FLEX CAT.5e 4X2XAWG26/7

    Price: Rs181.03
    Article number: 2170299
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® P CAT. 5e 2x2x24/1AWG

    ETHERLINE® P CAT. 5e 2x2x24/1AWG

    Price: Rs180.84
    Article number: 2170281
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® H CAT. 5e 2x2x24/1AWG

    ETHERLINE® H CAT. 5e 2x2x24/1AWG

    Price: Rs140.37
    Article number: 2170280
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • UNITRONIC® LAN 200 F/UTP Cat.5e Y

    UNITRONIC® LAN 200 F/UTP Cat.5e Y

    Price: Rs78.64
    Article number: 2170126
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® PN Cat.5 Y FLEX FC 2x2x22

    ETHERLINE® PN Cat.5 Y FLEX FC 2x2x22

    Price: Rs255.14
    Article number: 2170886
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • UNITRONIC® LAN 200 SF/UTP Cat.5e H Flex

    UNITRONIC® LAN 200 SF/UTP Cat.5e H Flex

    Price: Rs150.65
    Article number: 2170139
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® P Flex CAT.5e 4X2XAWG26/7

    ETHERLINE® P Flex CAT.5e 4X2XAWG26/7

    Price: Rs276.46
    Article number: 2170300
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® PN CAT5e Y 2X2XAWG22

    ETHERLINE® PN CAT5e Y 2X2XAWG22

    Price: Rs203.50
    Article number: 2170891
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • UNITRONIC® LAN 200 U/UTP Cat.5e Y

    UNITRONIC® LAN 200 U/UTP Cat.5e Y

    Price: Rs60.77
    Article number: 2170125
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® Cat.5 ARM

    ETHERLINE® Cat.5 ARM

    Price: Rs489.79
    Article number: 2170496
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • UNITRONIC® LAN 200 F/UTP Cat.5e Y Flex

    UNITRONIC® LAN 200 F/UTP Cat.5e Y Flex

    Price: Rs92.75
    Article number: 2170127
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® Y FC UL/CSA CAT.5 2x2x22/1AWG

    ETHERLINE® Y FC UL/CSA CAT.5 2x2x22/1AWG

    Price: Rs214.85
    Article number: 2170893
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® H CAT.5e 4X2XAWG24/1

    ETHERLINE® H CAT.5e 4X2XAWG24/1

    Price: Rs183.74
    Article number: 2170296
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® TORSION CAT5 2X2XAWG22

    ETHERLINE® TORSION CAT5 2X2XAWG22

    Price: Rs395.69
    Article number: 2170888
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® Cat.5 FRNC HYBRID

    ETHERLINE® Cat.5 FRNC HYBRID

    Price: Rs906.38
    Article number: 2170887
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHER MARINE FRNC FC CAT.5 CMG 2x2xAWG22

    ETHER MARINE FRNC FC CAT.5 CMG 2x2xAWG22

    Price: Rs1,411.72
    Article number: 2170889
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • ETHERLINE® FD P CAT.5 4x2xAWG26/19 BK

    ETHERLINE® FD P CAT.5 4x2xAWG26/19 BK

    Price: Rs374.01
    Article number: CE217489
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • ETHERLINE® FD P CAT5e 2X2XAWG26/19

    ETHERLINE® FD P CAT5e 2X2XAWG26/19

    Price: Rs293.73
    Article number: 2170289
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • ETHERLINE® FD P CAT5e 4X2XAWG26/19

    ETHERLINE® FD P CAT5e 4X2XAWG26/19

    Price: Rs350.57
    Article number: 2170489
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • ETHERLINE® FD P FC CAT5 2x2xAWG22

    ETHERLINE® FD P FC CAT5 2x2xAWG22

    Price: Rs370.14
    Article number: 2170894
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • ETHERLINE® H FLEX CAT. 5e 2x2x26/7AWG

    ETHERLINE® H FLEX CAT. 5e 2x2x26/7AWG

    Price: Rs151.72
    Article number: 2170283
    Inclusive of tax

    In Stock for delivery within 15-20 working days

close