Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

Viewing 1-21 of 52 products

  1. 1
  2. 2
  3. 3

Grid  List 

  • ETHERLINE® P CAT. 5e 2x2x24/1AWG

    ETHERLINE® P CAT. 5e 2x2x24/1AWG

    Price: Rs180.84
    Article number: 2170281
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® TORSION CAT5 2X2XAWG22

    ETHERLINE® TORSION CAT5 2X2XAWG22

    Price: Rs395.69
    Article number: 2170888
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • UNITRONIC® LAN 500 S/FTP Cat.6A Y

    UNITRONIC® LAN 500 S/FTP Cat.6A Y

    Price: Rs134.62
    Article number: 2170143
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® CAT7 Y 4X2XAWG22/1

    ETHERLINE® CAT7 Y 4X2XAWG22/1

    Price: Rs553.92
    Article number: 2170474
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® H CAT. 5e 2x2x24/1AWG

    ETHERLINE® H CAT. 5e 2x2x24/1AWG

    Price: Rs140.37
    Article number: 2170280
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • UNITRONIC® LAN 200 F/UTP Cat.5e Y

    UNITRONIC® LAN 200 F/UTP Cat.5e Y

    Price: Rs78.64
    Article number: 2170126
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® Cat.6A Y 4X2XAWG22/1

    ETHERLINE® Cat.6A Y 4X2XAWG22/1

    Price: Rs498.16
    Article number: 2170464
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • UNITRONIC® LAN 200 SF/UTP Cat.5e H Flex

    UNITRONIC® LAN 200 SF/UTP Cat.5e H Flex

    Price: Rs150.65
    Article number: 2170139
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® PN Cat.5 Y FLEX FC 2x2x22

    ETHERLINE® PN Cat.5 Y FLEX FC 2x2x22

    Price: Rs255.14
    Article number: 2170886
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • UNITRONIC® LAN 200 F/UTP Cat.5e Y Flex

    UNITRONIC® LAN 200 F/UTP Cat.5e Y Flex

    Price: Rs92.75
    Article number: 2170127
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® H FLEX CAT.5e 4X2XAWG26/7

    ETHERLINE® H FLEX CAT.5e 4X2XAWG26/7

    Price: Rs181.03
    Article number: 2170299
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® PN CAT5e Y 2X2XAWG22

    ETHERLINE® PN CAT5e Y 2X2XAWG22

    Price: Rs203.50
    Article number: 2170891
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • UNITRONIC® LAN 200 U/UTP Cat.5e Y

    UNITRONIC® LAN 200 U/UTP Cat.5e Y

    Price: Rs60.77
    Article number: 2170125
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® Cat.5 ARM

    ETHERLINE® Cat.5 ARM

    Price: Rs489.79
    Article number: 2170496
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® H CAT.5e 4X2XAWG24/1

    ETHERLINE® H CAT.5e 4X2XAWG24/1

    Price: Rs183.74
    Article number: 2170296
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® Y FC UL/CSA CAT.5 2x2x22/1AWG

    ETHERLINE® Y FC UL/CSA CAT.5 2x2x22/1AWG

    Price: Rs214.85
    Article number: 2170893
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® FD P CAT5e 2X2XAWG26/19

    ETHERLINE® FD P CAT5e 2X2XAWG26/19

    Price: Rs293.73
    Article number: 2170289
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® P Flex CAT.5e 4X2XAWG26/7

    ETHERLINE® P Flex CAT.5e 4X2XAWG26/7

    Price: Rs276.46
    Article number: 2170300
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • ETHERLINE® FD P CAT.6 4X2XAWG26/19

    ETHERLINE® FD P CAT.6 4X2XAWG26/19

    Price: Rs558.10
    Article number: 2170488
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • EPIC® DATA CCR FA

    EPIC® DATA CCR FA

    Price: Rs5,444.31
    Article number: 21700623
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • EPIC® DATA ED-IE-AX-6A-A-20-FC

    EPIC® DATA ED-IE-AX-6A-A-20-FC

    Price: Rs1,480
    Article number: 21700600
    Inclusive of tax

    In Stock for delivery within 15-20 working days

close