Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

ETHERLINE P Flex CAT.5e 4 X 2 X AWG26/7 industrial network ethernet cable, 4 Pair, overall foil screened and braided, SF/UTP, Polyurethane (PUR) outer sheath colour Blue, fixed and occasional flexing installation, indoor use. Halogen Free, 26 AWG, 6.3mm outer diameter, UL Recognition, UL CSA.

ETHERLINE P Flex CAT.5e 4 X 2 X AWG26/7

ETHERLINE P Flex CAT.5e 4 X 2 X AWG26/7

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • cRUus
  • INTERFERENCE SIGNALS
  • ROBUST
  • MECHANICAL RESISTANCE
  • HALOGEN-FREE
  • AUTOMATION
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs272.32
Inclusive of tax
272.3200 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000830
    • ETIM 5.0 Class-Description: Data cable

  • Minimum Bending Radius Minimum Bending Radius

    • Fixed installation: 8 x outer diameter
    • Flexing: 15 x outer diameter

  • Temperature Range Temperature Range

    • Cable with PUR sheathFixed installation: VDE -30°C to +80°C; UL/CSA -30°C to +80°CFlexing: VDE -5°C to +50°C; UL/CSA -5°C to +80°C
    • Cable, halogen-free outer sheathFixed installation: -30°C to +80°CFlexing: -5°C to +60°CCable with PVC sheathFixed installation: -40°C to +80°CFlexing: -10°C to +70°C

  • Test Voltage Test Voltage

    • Core/Core: 1000 V
    • Core/Shield: 500 V

  • Peak Operating Voltage Peak Operating Voltage

    • (not for power applications)125 V

  • Characteristic Impedance Characteristic Impedance

    • 100 Ω ± 15%

ETHERLINE® Cat.5e FLEX

  • Flexible use
ETHERLINE P Flex CAT.5e 4X2XAWG26/7
  • Cat.5e
  • Industrial Ethernet cable
  • Only for patch cable applications (max. 60 m)

Product Details

Benefits

  • PUR cables: 1000 V UL- rating for installation next to power cables
  • Seamless communication from the sensor/actuator level to the internet possible
  • Shielded against interference signals
  • Can be used in dry or damp rooms
  • Can be used for Industrial Ethernet in harsh industrial environments

Design

  • SF/UTP: Braid of tin-plated copper wire and laminated aluminium foil as overall shielding
  • Core insulation made of foam skin
  • Braided conductor, bare, 7-wire
  • Outer sheath as either PUR or LSZH
  • Colour: water blue (RAL 5021)
  • 2- or 4-pair version
  • PVC outer sheath colour: green (similar to RAL 6018)

Application range

  • 2-pair: 10/100 Mbit/s for Industrial Ethernet
  • For flexible applications (7-wire braided conductor)
  • Only for patch cable applications (max. 60 m)
  • suitable for EtherCAT and EtherNet/IP applications
  • 4-pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product features

  • high-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • Halogen-free outer sheath
  • PUR outer sheath is highly resistant to mineral oils and abrasion

Norm References / Approvals

  • PVC version with UL/CSA (CMX) certification
  • PUR versions: UL AWM Style 21576
  • Flame-retardant according to IEC 60332-1-2
  • Cables with PUR or halogen-free material: halogen-free according to IEC 60754-1 (amount of halogen acidic gas) Corrosiveness of combustion gas according to IEC 60754-2 (degree of acidity)

Benefits

  • PUR cables: 1000 V UL- rating for installation next to power cables
  • Seamless communication from the sensor/actuator level to the internet possible
  • Shielded against interference signals
  • Can be used in dry or damp rooms
  • Can be used for Industrial Ethernet in harsh industrial environments

Design

  • SF/UTP: Braid of tin-plated copper wire and laminated aluminium foil as overall shielding
  • Core insulation made of foam skin
  • Braided conductor, bare, 7-wire
  • Outer sheath as either PUR or LSZH
  • Colour: water blue (RAL 5021)
  • 2- or 4-pair version
  • PVC outer sheath colour: green (similar to RAL 6018)

Application range

  • 2-pair: 10/100 Mbit/s for Industrial Ethernet
  • For flexible applications (7-wire braided conductor)
  • Only for patch cable applications (max. 60 m)
  • suitable for EtherCAT and EtherNet/IP applications
  • 4-pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product features

  • high-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • Halogen-free outer sheath
  • PUR outer sheath is highly resistant to mineral oils and abrasion

Norm References / Approvals

  • PVC version with UL/CSA (CMX) certification
  • PUR versions: UL AWM Style 21576
  • Flame-retardant according to IEC 60332-1-2
  • Cables with PUR or halogen-free material: halogen-free according to IEC 60754-1 (amount of halogen acidic gas) Corrosiveness of combustion gas according to IEC 60754-2 (degree of acidity)

Accessories

All articles from ETHERLINE® Cat.5e FLEX

Article number Article designation Number of pairs and AWG per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
2170283 ETHERLINE® H Flex CAT.5e 2 x 2 x AWG26/7 5.9 19.0 43.0
2170284 ETHERLINE® P Flex CAT.5e 2 x 2 x AWG26/7 5.9 19.0 45.0
2170299 ETHERLINE® H Flex CAT.5e 4 x 2 x AWG26/7 6.3 25.0 48.0
2170300 ETHERLINE® P Flex CAT.5e 4 x 2 x AWG26/7 6.3 25.0 54.0
2170486 ETHERLINE® Y Flex CAT.5e 4 x2 x AWG26/7 6.4 30.0 54.0

Bottom