Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

ETHERLINE P CAT. 5e 2 X 2 X 24/1AWG industrial network ethernet cable, 2 Pair, overall foil screened and braided, SF/UTP, Polyurethane (PUR) outer sheath colour Blue, fixed installation, indoor use. Halogen Free, 24 AWG, 6.1mm outer diameter, Approvals- UL CSA, Approvals- UL CSA.

ETHERLINE P CAT. 5e 2 X 2 X 24/1AWG

ETHERLINE P CAT. 5e 2 X 2 X 24/1AWG

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • cRUus
  • INTERFERENCE SIGNALS
  • MECHANICAL RESISTANCE
  • HALOGEN-FREE
  • MECHANICAL AND PLANT ENGINEERING
  • AUTOMATION
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs186.50
Inclusive of tax
186.5007 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000830
    • ETIM 5.0 Class-Description: Data cable

  • Minimum Bending Radius Minimum Bending Radius

    • Fixed installation: 7.5 x outer diameter (2-pair cable)
    • Fixed installation: 8 x outer diameter (4-pair cable)

  • Temperature Range Temperature Range

    • Cable with PUR sheathFixed installation: VDE -30°C to +80°C; UL/CSA -30°C to +80°CFlexing: VDE -5°C to +50°C; UL/CSA -5°C to +80°C
    • Cable, halogen-free outer materialFixed installation: -30°C to +80°CFlexing: -5°C to +60°C

  • Test Voltage Test Voltage

    • Core/Core: 1000 V
    • Core/Shield: 500 V

  • Peak Operating Voltage Peak Operating Voltage

    • (not for power applications)125 V

  • Characteristic Impedance Characteristic Impedance

    • 100 Ω ± 15%

ETHERLINE® Cat.5e

  • Fixed installation
ETHERLINE P CAT. 5e 2x2x24/1AWG
  • Cat.5e
  • Industrial Ethernet cable

Product Details

Benefits

  • Seamless communication from the sensor/actuator level to the internet possible
  • Shielded against interference signals
  • Can be used in dry or damp rooms
  • Can be used for Industrial Ethernet in harsh industrial environments
  • PUR cables: 1000 V UL- rating for installation next to power cables

Design

  • Solid conductor
  • Core insulation made of foam skin
  • SF/UTP: Braid of tin-plated copper wire and laminated aluminium foil as overall shielding
  • Outer sheath as either PUR or LSZH
  • Colour: water blue (RAL 5021)
  • 2- or 4-pair version

Application range

  • 2-pair: 10/100 Mbit/s for Industrial Ethernet
  • suitable for EtherCAT and EtherNet/IP applications
  • Industrial use
  • Fixed installation
  • 4-pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product features

  • high-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Halogen-free outer sheath

Norm References / Approvals

  • PUR versions: UL AWM Style 21576
  • Flame-retardant according to IEC 60332-1-2
  • Halogen-free according to IEC 60754-1 (amount of halogen acidic gas) Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)

Benefits

  • Seamless communication from the sensor/actuator level to the internet possible
  • Shielded against interference signals
  • Can be used in dry or damp rooms
  • Can be used for Industrial Ethernet in harsh industrial environments
  • PUR cables: 1000 V UL- rating for installation next to power cables

Design

  • Solid conductor
  • Core insulation made of foam skin
  • SF/UTP: Braid of tin-plated copper wire and laminated aluminium foil as overall shielding
  • Outer sheath as either PUR or LSZH
  • Colour: water blue (RAL 5021)
  • 2- or 4-pair version

Application range

  • 2-pair: 10/100 Mbit/s for Industrial Ethernet
  • suitable for EtherCAT and EtherNet/IP applications
  • Industrial use
  • Fixed installation
  • 4-pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product features

  • high-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Halogen-free outer sheath

Norm References / Approvals

  • PUR versions: UL AWM Style 21576
  • Flame-retardant according to IEC 60332-1-2
  • Halogen-free according to IEC 60754-1 (amount of halogen acidic gas) Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)

Accessories

All articles from ETHERLINE® Cat.5e

Article number Article designation Number of pairs and AWG per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
2170280 ETHERLINE® H CAT.5e 2 x 2 x AWG24/1 6.1 22.0 45.0
2170281 ETHERLINE® P CAT.5e 2 x 2 x AWG24/1 6.1 22.0 53.0
2170296 ETHERLINE® H CAT.5e 4 x 2 x AWG24/1 6.3 32.0 54.0
2170297 ETHERLINE® P CAT.5e 4 x 2 x AWG24/1 6.3 32.0 62.0
2170298 ETHERLINE® H-H CAT.5e 4 x 2 x AWG24/1 6.3 / 8.3 32.0 80.0

Bottom