Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

ETHERLINE FD P CAT5e 4 X 2 X AWG26 industrial network ethernet cable, 4 Pair, Braided, S/UTP, Polyurethane (PUR) outer sheath colour Blue, fixed and moving installation, indoor and outdoor use. Halogen Free, UV Resistant, 26 AWG, 6.6mm outer diameter, Approvals- UL CSA.

ETHERLINE FD P CAT5e 4 X 2 X AWG26

ETHERLINE FD P CAT5e 4 X 2 X AWG26

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • cRUus
  • INTERFERENCE SIGNALS
  • ROBUST
  • POWER CHAIN
  • MECHANICAL RESISTANCE
  • HALOGEN-FREE
  • AUTOMATION
  • SUITABLE FOR OUTDOOR USE
Legend for Icons
Free Delivery in 3 weeks from payment receipt
Price: Rs355.99
Inclusive of tax
355.9873 In stock
X
Meters

Minimum order quantity: 10 meters

You can order multiples of: 10 meters

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000830
    • ETIM 5.0 Class-Description: Data cable

  • Minimum Bending Radius Minimum Bending Radius

    • Fixed installation: 8 x outer diameter
    • Flexing: 15 x outer diameter

  • Temperature Range Temperature Range

    • Cable with PUR sheathFixed installation: VDE -30°C to +80°C; UL/CSA -30°C to +80°CFlexing: VDE -5°C to +50°C; UL/CSA -5°C to +80°C

  • Test Voltage Test Voltage

    • Core/Core: 1000 V
    • Core/Shield: 500 V

  • Peak Operating Voltage Peak Operating Voltage

    • (not for power applications)125 V

  • Characteristic Impedance Characteristic Impedance

    • 100 Ω ± 15%

ETHERLINE® Cat.5e FD

  • Highly flexible application
ETHERLINE FD P CAT5e 4X2XAWG26
  • For highly flexible applications
  • Industrial Ethernet cable
  • Only for patch cable applications (max. 60 m)

Product Details

Benefits

  • PUR cables: 1000 V UL- rating for installation next to power cables
  • Shielded against interference signals
  • Seamless communication from the sensor/actuator level to the internet possible
  • Industrial use
  • Can be used in dry or damp rooms

Design

  • Colour: water blue (RAL 5021)
  • Bare stranded copper wire, 0.14 mm2 (19x0.10), (26AWG)
  • Inner sheath: thermoplastic elastomer, halogen-free
  • Screening braid made of tin-plated copper wires
  • PUR outer sheath
  • 2- or 4-pair version

Application range

  • 2-pair: 10/100 Mbit/s for Industrial Ethernet
  • Only for patch cable applications (max. 60 m)
  • Power chain applications
  • suitable for EtherCAT and EtherNet/IP applications
  • 4-pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product features

  • high-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Halogen-free outer sheath
  • PUR cables: 1000 V UL- rating for installation next to power cables

Norm References / Approvals

  • PUR versions: UL AWM Style 21576
  • Flame-retardant according to IEC 60332-1-2
  • Halogen-free according to IEC 60754-1 (amount of halogen acidic gas) Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)

Benefits

  • PUR cables: 1000 V UL- rating for installation next to power cables
  • Shielded against interference signals
  • Seamless communication from the sensor/actuator level to the internet possible
  • Industrial use
  • Can be used in dry or damp rooms

Design

  • Colour: water blue (RAL 5021)
  • Bare stranded copper wire, 0.14 mm2 (19x0.10), (26AWG)
  • Inner sheath: thermoplastic elastomer, halogen-free
  • Screening braid made of tin-plated copper wires
  • PUR outer sheath
  • 2- or 4-pair version

Application range

  • 2-pair: 10/100 Mbit/s for Industrial Ethernet
  • Only for patch cable applications (max. 60 m)
  • Power chain applications
  • suitable for EtherCAT and EtherNet/IP applications
  • 4-pair: 10/100/1000 Mbit/s for Industrial Ethernet

Product features

  • high-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Halogen-free outer sheath
  • PUR cables: 1000 V UL- rating for installation next to power cables

Norm References / Approvals

  • PUR versions: UL AWM Style 21576
  • Flame-retardant according to IEC 60332-1-2
  • Halogen-free according to IEC 60754-1 (amount of halogen acidic gas) Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)

Accessories

All articles from ETHERLINE® Cat.5e FD

Article number Article designation Number of pairs and AWG per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
2170289 ETHERLINE® FD P CAT.5e 2 x 2 x AWG26/19 6.2 20.0 48.0
2170489 ETHERLINE® FD P CAT.5e 4 x 2 x AWG26/19 6.6 27.0 54.0

Bottom