Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

EPIC DATA ED-IE-AX-6A-A-20-FC field-mountable type fast connect for Industrial Ethernet connector, straight, 4 outlet directions possible, IP20, suitable for 10 Gbit, core manager with TIA colour coding, T568A assignment, suitable for static and flexible Cat. 6A, Industrial Network Connection, Approvals- UL CSA, PROFINET.

EPIC DATA ED-IE-AX-6A-A-20-FC

EPIC DATA ED-IE-AX-6A-A-20-FC

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • PROFINET
  • INTERFERENCE SIGNALS
  • ASSEMBLY TIME
  • MECHANICAL RESISTANCE
  • WIDE CLAMPING RANGE
  • MECHANICAL AND PLANT ENGINEERING
  • AUTOMATION
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs1,480
Inclusive of tax
1480.0032 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC001121
    • ETIM 5.0 Class-Description: Modular connector

  • Protection Rating Protection Rating

    • IP 20

  • Ambient Temperature (Operation) Ambient Temperature (Operation)

    • -40°C to +85°C

EPIC® DATA AX RJ45 Cat.6A

EPIC DATA ED-IE-AX-6A-A-20-FC
  • CAT.6A qualified for 10 Gbit/s
  • Installation without tools

Product Details

Product features

  • Field assembly Industrial Ethernet connector, RJ45 according to IEC 60603-7-51
  • Qualified for 10 Gigabit Ethernet
  • Housing: Zinc die-cast, grey
  • A cable diameter of 5.0 mm to 9.0 mm can be accommodated thanks to multi-level cable support
  • Suitable for braided conductors with AWG27/7 - 22/7 and for solid conductors with AWG24/1 - 22/1
  • Suitable for use in industrial applications
  • available with colour code T568A or T568B

Norm References / Approvals

  • Field assembly Industrial Ethernet connector, RJ45 according to IEC 60603-7-51
  • UL-listed (E-File E353543)

Product features

  • Field assembly Industrial Ethernet connector, RJ45 according to IEC 60603-7-51
  • Qualified for 10 Gigabit Ethernet
  • Housing: Zinc die-cast, grey
  • A cable diameter of 5.0 mm to 9.0 mm can be accommodated thanks to multi-level cable support
  • Suitable for braided conductors with AWG27/7 - 22/7 and for solid conductors with AWG24/1 - 22/1
  • Suitable for use in industrial applications
  • available with colour code T568A or T568B

Norm References / Approvals

  • Field assembly Industrial Ethernet connector, RJ45 according to IEC 60603-7-51
  • UL-listed (E-File E353543)

All articles from EPIC® DATA AX RJ45 Cat.6A

Article number Article designation Min. outer diameter (mm) Max. outer diameter (mm) Min. core diameter in mm Max. core diameter in mm AWG solid AWG 7-wire
*21700601 EPIC® DATA ED-IE-AX-6A-B-20-FC 5.0 9.0 1.0 1.6 24 - 22 27 - 22
21700600 EPIC® DATA ED-IE-AX-6A-A-20-FC 5.0 9.0 1.0 1.6 24 - 22 27 - 22
*21700616 EPIC DATA ED-IE-AX-6A-B-20-FD-FC 5.0 9.0 0.9 1.1 26 - 24 27 - 24
*21700615 EPIC DATA ED-IE-AX-6A-A-20-FD-FC 5.0 9.0 0.9 1.1 26 - 24 27 - 24

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom