Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

EPIC SOLAR 4 F 4...6mm², Solar Connectors,field-mountable crimp terminated, Rated voltage IEC U : 1000 V and current 30 amps with Protective Conductor, Solar4 Type, IP 67, Confirmed to EAC.

EPIC SOLAR 4 F 4...6mm²

EPIC SOLAR 4 F 4...6mm²

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • EAC
  • WATERPROOF
  • UV-RESISTANT
  • TEMPERATURE-RESISTANT
  • VOLTAGE
  • SOLAR ENERGY
  • SUITABLE FOR OUTDOOR USE
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs148.30
Inclusive of tax
148.3024 In stock

Minimum order quantity: 100 pieces

You can order multiples of 100 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC002635
    • ETIM 5.0 Class-Description: Circular connector (industrial connector)

  • Temperature Range Temperature Range

    • -40°C ... +105°C

  • Rated Voltage (V) Rated Voltage (V)

    • 1000 V AC/DC

  • Pollution Degree Pollution Degree

    • 3

  • Rated Impulse Voltage

    • 8 kV

  • Contact Resistance

    • < 0.5 mOhm

  • Protection Rating Protection Rating

    • IP 67

  • Protection Class

    • II

EPIC® SOLAR 4 F

EPIC SOLAR 4 F 4...6mm²
  • 4 mm connector system with double snap-in hook
  • On-site mountable solar connector

Product Details

Benefits

  • Low contact resistance for efficient power transmission
  • Crimp termination for assembly on site
  • Suitable for various ÖLFLEX® SOLAR cables

Application range

  • Photovoltaic systems
  • Crystalline and thin-film construction
  • Solar tracker

Product features

  • 4 mm connector system with double snap-in hook
  • Including contacts

Benefits

  • Low contact resistance for efficient power transmission
  • Crimp termination for assembly on site
  • Suitable for various ÖLFLEX® SOLAR cables

Application range

  • Photovoltaic systems
  • Crystalline and thin-film construction
  • Solar tracker

Product features

  • 4 mm connector system with double snap-in hook
  • Including contacts

All articles from EPIC® SOLAR 4 F

Article number Article designation Cross-section in mm² Clamping range in mm Rated current in A
44428203 EPIC® SOLAR 4 F 2.5 mm² 2.5 5.2 - 6.5 22.0
44428204 EPIC® SOLAR 4 F 4mm² ... 6mm² 4 - 6 5.2 - 7.1 30.0
*44428224 EPIC® SOLAR 4 assembly tool set

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom