Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

EPIC H-BE 16 SS DR, Fixed Inserts for Rectangular Connectors, Screw terminated, cross section 0.5mm2 to 2.5mm2, Rated voltage IEC U : 500 V and current 16 amps, 1 to 16 contacts, male orientation with Protective Conductor, H-BE Type, Approval : UL, CSA, VDE.

EPIC H-BE 16 SS DR

EPIC H-BE 16 SS DR

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • cRUus
  • VDE
  • TEMPERATURE-RESISTANT
  • ROBUST
  • RAIL
  • MECHANICAL AND PLANT ENGINEERING
  • AUTOMATION
  • SMOKE
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs735.05
Inclusive of tax
735.0456 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000438
    • ETIM 5.0 Class-Description: Contact insert for industrial connectors

  • Temperature Range Temperature Range

    • -40°C to +100°C, short-term up to +125°C

  • Certifications Certifications

    • Certified production control: VDE reg. no.: B437
    • UL-tested:UL file number: E75770 and E483837

  • Number Of Contacts Number Of Contacts

    • 16 + PE

  • Rated Voltage (V) Rated Voltage (V)

    • IEC: 500 VUL: 600 VCSA: 600 V

  • Rated Current In A Rated Current In A

    • IEC: 16 AUL: 16 ACSA: 16 A

  • Stripping Length (Mm)

    • 8

  • Pollution Degree Pollution Degree

    • 3

  • Rated Impulse Voltage

    • 6 kV

  • Cable Connection Cable Connection

    • Screw connection: 0.5 – 2.5 mm²

  • Contacts Contacts

    • Copper alloy, hard silver-plated

  • Contact Resistance

    • < 2 mOhm

  • Plug Cycles Plug Cycles

    • 100

EPIC® H-BE 16 Screw termination

  • The tried-and-tested standard inserts for easy assembly
EPIC H-BE 16 SS DR
  • Also available as EPIC® H-BE 32
  • Screw, crimp, cage clamp and Push-In version - freely combinable
  • Tried-and-tested screw connection for easy installation

Product Details

Benefits

  • The standard inserts with screw, crimp cage clamp and push-in connection
  • The tried-and-tested EPIC® H-BE series is suitable for applications that require a reliable connection when working with high voltages and currents.
  • Railway applications - Fire protection on railway vehicles: Test according to EN 45545-2. Requirement set R22 and R23. Hazard level HL1, HL2 and HL3.
  • UL-tested for applications in control cabinets according to UL 508 / UL 2237

Application range

  • Mechanical engineering
  • Plastics industry
  • Event equipment
  • Railway applications / vehicle construction

Benefits

  • The standard inserts with screw, crimp cage clamp and push-in connection
  • The tried-and-tested EPIC® H-BE series is suitable for applications that require a reliable connection when working with high voltages and currents.
  • Railway applications - Fire protection on railway vehicles: Test according to EN 45545-2. Requirement set R22 and R23. Hazard level HL1, HL2 and HL3.
  • UL-tested for applications in control cabinets according to UL 508 / UL 2237

Application range

  • Mechanical engineering
  • Plastics industry
  • Event equipment
  • Railway applications / vehicle construction

All articles from EPIC® H-BE 16 Screw termination

Article number Article description Contact type Wire protection Number of working contacts
10194000 EPIC® H-BE 16 SS male yes 1 -16
10195000 EPIC® H-BE 16 BS female yes 1 -16
10194100 EPIC® H-BE 16 SS male 1 -16
10195100 EPIC® H-BE 16 BS female 1 -16

Bottom