Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

EPICH-A 16 BS DR PH1, Fixed Inserts for Rectangular Connectors, Screw terminated, cross section 0.5mm2 to 2.5mm2, Rated voltage IEC U : 250 V and current 16 amps, 1 to 16 contacts, female orientation with Protective Conductor, H-A Type, Approval : UL CSA, VDE.

EPICH-A 16 BS DR PH1

EPICH-A 16 BS DR PH1

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • cRUus
  • VDE
  • SPACE REQUIREMENT
  • ASSEMBLY TIME
  • MECHANICAL AND PLANT ENGINEERING
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs817.94
Inclusive of tax
817.9406 In stock

Minimum order quantity: 1 pieces

You can order multiples of 1 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000438
    • ETIM 5.0 Class-Description: Contact insert for industrial connectors

  • Temperature Range Temperature Range

    • -40°C to +100°C, short-term up to +125°C

  • Number Of Contacts Number Of Contacts

    • 16 + PE

  • Rated Voltage (V) Rated Voltage (V)

    • IEC: 250 VUL: 600 VCSA: 600 V

  • Rated Current In A Rated Current In A

    • IEC: 16 AUL: 14 ACSA: 16 A

  • Stripping Length (Mm)

    • 8

  • Pollution Degree Pollution Degree

    • 3

  • Rated Impulse Voltage

    • 4 kV

  • Cable Connection Cable Connection

    • Screw connection: 0.5 - 2.5 mm² (2.5 mm² with conductor end sleeves depending on the crimping profile)

  • Contacts Contacts

    • Copper alloy, hard silver-plated

  • Vde-Tested Vde-Tested

    • Certified production control: VDE reg. no.: B437
    • UL-tested:UL file number: E75770

  • Contact Resistance

    • 1.5 – 4 mOhm

  • Plug Cycles Plug Cycles

    • 100

EPIC® H-A 16

  • H-A inserts with screw connection up to 2.5 mm² connection cross section
EPIC H-A 16 BS DR PH1
  • Slim standard insert, easy to connect by screw
  • Universal for current and voltage transmission

Product Details

Benefits

  • Slim connector insert for standard application
  • Easy to service screw connection
  • Universal for current and voltage transmission

Application range

  • Machine and equipment manufacturing
  • Control engineering

Benefits

  • Slim connector insert for standard application
  • Easy to service screw connection
  • Universal for current and voltage transmission

Application range

  • Machine and equipment manufacturing
  • Control engineering

All articles from EPIC® H-A 16

Article number Article description Contact type Wire protection Number of working contacts
10530000 H-A 16 SS male yes 1 - 16
10531000 H-A 16 BS female yes 1 - 16
10532000 H-A 16 SS male 1 - 16
10533000 H-A 16 BS female 1 - 16

Bottom