Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

Viewing 1-21 of 47 products

  1. 1
  2. 2
  3. 3

Grid  List 

  • J-Y(ST)Y...LG 2x2x0,6

    J-Y(ST)Y...LG 2x2x0,6

    Price: Rs45.38
    Article number: 1591301
    Inclusive of tax

    In Stock for delivery within 1-3 working days

  • A-2Y(L)2Y...ST III BD 10x2x0,6

    A-2Y(L)2Y...ST III BD 10x2x0,6

    Price: Rs256.05
    Article number: 1591053
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2Y(L)2Y...ST III BD 10x2x0,8

    A-2Y(L)2Y...ST III BD 10x2x0,8

    Price: Rs376.16
    Article number: 1591153
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2Y(L)2Y...ST III BD 20x2x0,8

    A-2Y(L)2Y...ST III BD 20x2x0,8

    Price: Rs665.89
    Article number: 1591154
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2Y(L)2Y...ST III BD 2x2x0,6

    A-2Y(L)2Y...ST III BD 2x2x0,6

    Price: Rs102.43
    Article number: 1591050
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2Y(L)2Y...ST III BD 2x2x0,8

    A-2Y(L)2Y...ST III BD 2x2x0,8

    Price: Rs135.96
    Article number: 1591150
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2Y(L)2Y...ST III BD 4x2x0,8

    A-2Y(L)2Y...ST III BD 4x2x0,8

    Price: Rs201.71
    Article number: 1591151
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2Y(L)2Y...ST III BD 6x2x0,6

    A-2Y(L)2Y...ST III BD 6x2x0,6

    Price: Rs182.83
    Article number: 1591052
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2Y(L)2Y...ST III BD 6x2x0,8

    A-2Y(L)2Y...ST III BD 6x2x0,8

    Price: Rs261.44
    Article number: 1591152
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2YF(L)2Y...ST III BD 10x2x0,8

    A-2YF(L)2Y...ST III BD 10x2x0,8

    Price: Rs401.72
    Article number: 1591222
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2YF(L)2Y...ST III BD 20x2x0,8

    A-2YF(L)2Y...ST III BD 20x2x0,8

    Price: Rs695.73
    Article number: 1591223
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2YF(L)2Y...ST III BD 2x2x0,8

    A-2YF(L)2Y...ST III BD 2x2x0,8

    Price: Rs150.44
    Article number: 1591217
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2YF(L)2Y...ST III BD 4x2x0,6

    A-2YF(L)2Y...ST III BD 4x2x0,6

    Price: Rs173.74
    Article number: 1591029
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • A-2YF(L)2Y...ST III BD 6x2x0,8

    A-2YF(L)2Y...ST III BD 6x2x0,8

    Price: Rs270.44
    Article number: 1591221
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • J-2Y(ST)Y...ST III BD 10X2X0,6

    J-2Y(ST)Y...ST III BD 10X2X0,6

    Price: Rs237.70
    Article number: 0034176
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • J-2Y(ST)Y...ST III BD 20X2X0,6

    J-2Y(ST)Y...ST III BD 20X2X0,6

    Price: Rs467.33
    Article number: 0034178
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • J-2Y(ST)Y...ST III BD 2X2X0,6

    J-2Y(ST)Y...ST III BD 2X2X0,6

    Price: Rs60.57
    Article number: 0034171
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • J-2Y(ST)Y...ST III BD 4X2X0,6

    J-2Y(ST)Y...ST III BD 4X2X0,6

    Price: Rs101.68
    Article number: 0034173
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • J-H(ST)H...BD 2x2x0,8

    J-H(ST)H...BD 2x2x0,8

    Price: Rs117.11
    Article number: 30017787
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • J-H(ST)H...BD 2x2x0,8 BMK

    J-H(ST)H...BD 2x2x0,8 BMK

    Price: Rs116.95
    Article number: 30017798
    Inclusive of tax

    In Stock for delivery within 15-20 working days

  • J-H(ST)H...BD 4x2x0,8

    J-H(ST)H...BD 4x2x0,8

    Price: Rs192.05
    Article number: 30017788
    Inclusive of tax

    In Stock for delivery within 15-20 working days

close