Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

...Advanced Search

Cable finder
Cable glands finder
Cable protection finder

BASIC TIE 160 X 2.5 NAT, Basic cable ties-Polyamide, Approval : UL CSA, DNV-GL.

CABLE TIE BASIC TIE 160 X 2.5 NAT

CABLE TIE BASIC TIE 160 X 2.5 NAT

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • UNDERWRITERS LABORATORIES INC. USA LISTED
  • DNV
  • UV-RESISTANT
  • HALOGEN-FREE
Legend for Icons
Free Delivery within 3 working days from payment receipt

(*For metro cities, delivery is within 1 working day)

Price: Rs1.33
Inclusive of tax
1.3334 In stock

Minimum order quantity: 1000 pieces

You can order multiples of 1000 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000046
    • ETIM 5.0 Class-Description: Cable ties

  • Temperature Range Temperature Range

    • Fix installed: -40°C up to +85°CUL: -25°C up to +60°C

  • Material Material

    • Polyamide 6.6

Product Details

Benefits

  • High resistance to bases, oils, greases, oil derivatives, solvents containing chlorine
  • UV-resistant (black version)
  • High tensile strength

Application range

  • Multi-purpose cable tie for many applications

Product features

  • Fire behaviour according to UL94 V-2
  • Halogen-free

Benefits

  • High resistance to bases, oils, greases, oil derivatives, solvents containing chlorine
  • UV-resistant (black version)
  • High tensile strength

Application range

  • Multi-purpose cable tie for many applications

Product features

  • Fire behaviour according to UL94 V-2
  • Halogen-free

Accessories

All articles from Basic Tie cable tie

Article number Article description UL certification Length x width (mm) Bundling Ø (mm) Tensile strength in N according to UL
61831001 Basic Tie 100x2.5 NAT yes 100 x 2,5 2 - 24 80.0
61831003 Basic Tie 160x2.5 NAT yes 160 x 2,5 2 - 42 80.0
61831004 Basic Tie 200x2.5 NAT yes 200 x 2,5 2 - 55 80.0
61831005 Basic Tie 140x3.5 NAT yes 140 x 3,5 3 - 36 150.0
61831006 Basic Tie 200x3.5 NAT yes 200 x 3,5 3 - 55 150.0
61831007 Basic Tie 280x3.5 NAT yes 280 x 3,5 3 - 80 150.0
61831013 Basic Tie 360x3.5 NAT yes 360 x 3,5 5 - 103 150.0
61831009 Basic Tie 160x4.5 NAT yes 160 x 4.5 3 - 38 220.0
61831011 Basic Tie 200x4.5 NAT yes 200 x 4,5 3 - 51 220.0
61831014 Basic Tie 300x4.5 NAT yes 300.0 x 4.5 5 - 68 220.0
61831016 Basic Tie 360x4.5 NAT yes 360 x 4,5 5 - 101 220.0
61831020 Basic Tie 240x7.5 NAT yes 240 x 7,5 5 - 62 460.0
61831021 Basic Tie 320x7.5 NAT yes 320 x 7,5 5 - 88 460.0
61831022 Basic Tie 360x7.5 NAT yes 360 x 7,5 5 - 101 460.0
61831023 Basic Tie 450x7.5 NAT yes 450 x 7,5 20 - 130 460.0
61831024 Basic Tie 540x7.5 NAT yes 540 x 7,5 20 - 160 460.0
61831025 Basic Tie 750x7.5 NAT yes 750 x 7,5 32 - 222 460.0
*61831026 Basic Tie 780x9.0 NAT yes 780 x 9 20 - 235 680.0
61831041 Basic Tie 100x2.5 BK yes 100 x 2,5 2 - 24 80.0
61831043 Basic Tie 160x2.5 BK yes 160 x 2,5 2 - 42 80.0
61831044 Basic Tie 200x2.5 BK yes 200 x 2,5 2 - 55 80.0
61831045 Basic Tie 140x3.5 BK yes 140 x 3,5 3 - 36 150.0
61831046 Basic Tie 200x3.5 BK yes 200 x 3,5 3 - 55 150.0
61831047 Basic Tie 280x3.5 BK yes 280 x 3,5 3 - 80 150.0
61831053 Basic Tie 360x3.5 BK yes 360 x 3,5 5 - 103 150.0
61831049 Basic Tie 160x4.5 BK yes 160 x 4.5 3 - 38 220.0
61831051 Basic Tie 200x4.5 BK yes 200 x 4,5 3 - 51 220.0
61831054 Basic Tie 300x4.5 BK yes 280 x 4,5 5 - 68 220.0
61831056 Basic Tie 360x4.5 BK yes 360 x 4,5 5 - 101 220.0
61831060 Basic Tie 240x7.5 BK yes 240 x 7,5 5 - 62 460.0
61831061 Basic Tie 320x7.5 BK yes 320 x 7,5 5.0 - 88.0 460.0
61831062 Basic Tie 360x7,5 BK yes 360 x 7,5 5 - 101 460.0
61831063 Basic Tie 450x7.5 BK yes 450 x 7,5 20 - 130 460.0
61831064 Basic Tie 540x7.5 BK yes 540 x 7,5 20 - 160 460.0
*61831065 Basic Tie 750x7.5 BK yes 750 x 7,5 32 - 222 460.0
61831066 Basic Tie 780x9.0 BK yes 780 x 9 20 - 235 680.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom