Leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

END SLEEVE AHI DIN N 0.75/8GY, Insulated conductor end sleeves. Confirm to CE, Approval : CSA, VDE Reg.

AHI DIN N 0,75/8

AHI DIN N 0,75/8

Photographs are not to scale and do not represent detailed images of the respective products.

  • LAPP Germany
  • CE
  • CSA
  • VDE
  • HALOGEN-FREE
Legend for Icons
In Stock for delivery within 1-3 working days

(*For metro cities, delivery is within 1 working day)

Price: Rs1.14
Inclusive of tax
1.1400 In stock

Minimum order quantity: 500 pieces

You can order multiples of 500 pieces

Technical Data

  • Download DATASHEET (PDF)
  • Classification Classification

    • ETIM 5.0 Class-ID: EC000005
    • ETIM 5.0 Class-Description: Conductor end sleeve

  • Temperature Range Temperature Range

    • -5°C to +105°C*

  • Material Material

    • Copper/polypropylene
    • Surface: tin-plated

Product Details

Benefits

  • Funnel-shaped opening makes it easy to slip them onto the strands
  • The conductor is permanently connected to the sleeve by crimping

Application range

  • Control cabinets and equipment wiring
  • For conductors of class 2, 5 and 6
  • Not suitable for solid conductors

Norm References / Approvals

  • All DIN conductor end sleeves are in accordance with DIN 46228 part 4
  • CSA certified, file number: LR 105629-1

Benefits

  • Funnel-shaped opening makes it easy to slip them onto the strands
  • The conductor is permanently connected to the sleeve by crimping

Application range

  • Control cabinets and equipment wiring
  • For conductors of class 2, 5 and 6
  • Not suitable for solid conductors

Norm References / Approvals

  • All DIN conductor end sleeves are in accordance with DIN 46228 part 4
  • CSA certified, file number: LR 105629-1

All articles from Conductor end sleeves insulated

Article number Article designation For mm² AWG Colour l1 mm l2 mm d1 mm s1 mm d2 mm s2 mm
61721866 AHI N 0,25/6 0.3 24.0 light blue 10.5 6.0 0.8 0.3 1.8 0.3
61721867 AHI L 0,25/8 0.3 24.0 light blue 12.5 8.0 0.8 0.3 1.8 0.3
61721868 AHI N 0,34/6 0.3 24.0 turquoise 10.5 6.0 0.8 0.3 2.0 0.3
61721869 AHI L 0,34/8 0.3 24.0 turquoise 12.5 8.0 0.8 0.3 2.0 0.3
61801580 AHI DIN K 0,5/6 0.5 20.0 white 11.5 6.0 1.1 0.2 2.5 0.3
61801590 AHI DIN N 0,5/8 0.5 20.0 white 13.5 8.0 1.1 0.2 2.5 0.3
61801600 AHI DIN HL 0,5/10 0.5 20.0 white 15.5 10.0 1.1 0.2 2.5 0.3
61721871 AHI N 0,5/8 0.5 20.0 orange 13.5 8.0 1.1 0.2 2.5 0.3
61801620 AHI DIN K 0,75/6 0.8 20.0 grey 12.0 6.0 1.3 0.2 2.8 0.3
61801630 AHI DIN N 0,75/8 0.8 20.0 grey 14.0 8.0 1.3 0.2 2.8 0.3
61801640 AHI DIN HL 0,75/10 0.8 20.0 grey 16.0 10.0 1.3 0.2 2.8 0.3
61801650 AHI DIN L 0,75/12 0.8 20.0 grey 18.0 12.0 1.3 0.2 2.8 0.3
61721880 AHI N 0,75/8 0.8 20.0 white 14.0 8.0 1.3 0.2 2.8 0.3
61801660 AHI DIN K 1/6 1.0 18.0 red 12.5 6.0 1.5 0.2 3.0 0.3
61801670 AHI DIN N 1/8 1.0 18.0 red 14.5 8.0 1.5 0.2 3.0 0.3
61801680 AHI DIN HL 1/10 1.0 18.0 red 16.5 10.0 1.5 0.2 3.0 0.3
61801690 AHI DIN L 1/12 1.0 18.0 red 18.5 12.0 1.5 0.2 3.0 0.3
61721890 AHI N 1/8 1.0 18.0 yellow 14.5 8.0 1.5 0.2 3.0 0.3
61801700 AHI K 1,5/6 1.5 16.0 black 12.5 6.0 1.8 0.2 3.4 0.3
61801710 AHI DIN N 1,5/8 1.5 16.0 black 14.5 8.0 1.8 0.2 3.4 0.3
61801720 AHI DIN HL 1,5/10 1.5 16.0 black 16.5 10.0 1.8 0.2 3.4 0.3
61801730 AHI DIN L 1,5/18 1.5 16.0 black 24.5 18.0 1.8 0.2 3.4 0.3
61721900 AHI N 1,5/8 1.5 16.0 red 14.5 8.0 1.8 0.2 3.4 0.3
61721910 AHI HL 1,5/10 1.5 16.0 red 16.5 10.0 1.8 0.2 3.4 0.3
61746720 AHI L 1,5/18 1.5 16.0 red 24.5 18.0 1.8 0.2 3.4 0.3
61801750 AHI DIN N 2,5/8 2.5 14.0 blue 15.0 8.0 2.3 0.2 4.2 0.3
61801760 AHI DIN HL 2,5/12 2.5 14.0 blue 19.0 12.0 2.3 0.2 4.2 0.3
61801770 AHI DIN L 2,5/18 2.5 14.0 blue 25.0 18.0 2.3 0.2 4.2 0.3
61801780 AHI DIN N 4/10 4.0 12.0 grey 17.5 10.0 2.9 0.2 4.8 0.3
61801790 AHI DIN HL 4/12 4.0 12.0 grey 20.0 12.0 2.9 0.2 4.8 0.3
61801800 AHI DIN L 4/18 4.0 12.0 grey 26.0 18.0 2.9 0.2 4.8 0.3
61801810 AHI DIN N 6/12 6.0 10.0 yellow 20.0 12.0 3.6 0.2 6.2 0.3
61801820 AHI DIN L 6/18 6.0 10.0 yellow 25.0 18.0 3.6 0.2 6.2 0.3
61721940 AHI N 6/12 6.0 10.0 black 20.0 12.0 3.6 0.2 6.2 0.3
61721950 AHI L 6/18 6.0 10.0 black 26.0 18.0 3.6 0.2 6.2 0.3
61801830 AHI DIN N 10/12 10.0 8.0 red 21.0 12.0 4.6 0.2 7.5 0.3
61801840 AHI DIN L 10/18 10.0 8.0 red 27.0 18.0 4.6 0.2 7.5 0.3
61721960 AHI N 10/12 10.0 8.0 ivory 21.0 12.0 4.6 0.2 7.5 0.3
61721970 AHI L 10/18 10.0 8.0 ivory 27.0 18.0 4.6 0.2 7.5 0.3
61801850 AHI DIN N 16/12 16.0 6.0 blue 23.0 12.0 6.0 0.2 8.8 0.4
61801860 AHI DIN L 16/18 16.0 6.0 blue 29.0 18.0 6.0 0.2 8.8 0.4
61721980 AHI N 16/12 16.0 6.0 green 23.0 12.0 6.0 0.2 8.8 0.4
61721990 AHI L 16/18 16.0 6.0 green 29.0 18.0 6.0 0.2 8.8 0.4
61801870 AHI DIN N 25/16 25.0 4.0 yellow 29.0 16.0 7.5 0.2 11.0 0.5
61801890 AHI DIN L 25/22 25.0 4.0 yellow 35.0 22.0 7.5 0.2 11.0 0.5
61746770 AHI N 25/16 25.0 4.0 brown 29.0 16.0 7.5 0.2 11.0 0.5
61746780 AHI L 25/22 25.0 4.0 brown 35.0 22.0 7.5 0.2 11.0 0.5
61801900 AHI DIN N 35/16 35.0 2.0 red 30.0 16.0 8.5 0.2 12.5 0.5
61801920 AHI DIN L 35/25 35.0 2.0 red 39.0 25.0 8.5 0.2 12.5 0.5
61746790 AHI N 35/16 35.0 2.0 beige 30.0 16.0 8.5 0.2 12.5 0.5
61746800 AHI L 35/25 35.0 2.0 beige 39.0 25.0 8.5 0.2 12.5 0.5
61801930 AHI DIN N 50/20 50.0 1.0 blue 36.0 20.0 10.5 0.3 15.0 0.6
61801940 AHI DIN L 50/25 50.0 1.0 blue 41.0 25.0 10.5 0.3 15.0 0.6
61801950 AHI N 70/20 70.0 2/0 yellow 37.0 20.0 13.5 0.4 16.0 0.6
61801960 AHI L 70/27 70.0 2/0 yellow 44.0 27.0 12.7 0.4 16.0 0.6
61801970 AHI N 95/25 95.0 3/0 red 44.0 25.0 14.7 0.4 18.0 0.6
61801980 AHI N 120/27 120.0 4/0 blue 48.0 27.0 16.7 0.5 21.0 0.7
*61801990 AHI N 150/32 150.0 300.0 yellow 58.0 32.0 19.5 0.5 23.0 1.0

* Products not currently available in India.

Please email us for more information about these products.

Loading...

Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.

Bottom