EPIC SOLAR 4 M 2.5mm²

Solar Connectors, field-mountable crimp terminated, Rated voltage IEC U : 1000 V and current 22 amps, male orientation with Protective Conductor, Solar4 Type, IP 67, Confirmed to EAC.

Rs148.30
Out of stock
Article No.
44428200
(Rs148.30/PC)
Inclusive of tax
Product information (PDF)

Temporarily Out of Stock

  • The make-up solar connector in 4 mm variant has double safety system and it is suitable for crystalline and thin-layered cables.

Benefits

  • Low contact-resistance for efficient power transmission
  • Crimp connection for reliable field mounting
  • Suitable for various ÖLFLEX® SOLAR cables

Application Range

  • Photovoltaic plants
  • Crystalline and thin-film constructions
  • Solartracker

Product Features

  • 4 mm connector system with double hook
  • inclusive contacts

Temperature Range

  • -40°C to +105°C

Protection Rating

  • IP 67

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

All articles from EPIC® SOLAR 4 M

Article number Article designation Cross-section (mm²) Clamping range in mm Rated current (A) PU Action
44428200 EPIC® SOLAR 4 M 2.5 mm² 2.5 4.8 - 6 22.0 100.0
44428201 EPIC® SOLAR 4 M 4mm² ... 6mm² 4 - 6 5.2 - 7.1 30.0 100.0