Lappgroup

Introducing the EPIC® DATA CCR

Field mountable Network Data Cable Coupler

SAFEGUARD YOUR DATA CONNECTIVITY

Keep production up and running with this easy-to-assemble solution.

Register for free demo and stand a chance to win 1 of 3 Portronic speakers

An innovative solution, the EPIC data cable coupler connects two network data cables on the production floor or in the field immediately. It makes use of Insulation Displacement Contacts (IDC) technology and requires no special tooling.

  • Repairs a break in your network data cable instantly
  • Rugged robust industrial design – vibration proof and IP67 protected
  • Two versions available:
    • EPIC DATA CCR FA for industrial Ethernet cables up to 10Gigabit, Cat. 7A
    • EPIC DATA PB CCR for PROFIBUS/CAN BUS/Sensor actuator cables
  • Connects and extends two network data cable together
  • EMC shielded/screened to ensure no loss of signal quality
  • Re-useable

EASY TO INSTALL WITHOUT SPECIAL TOOLING


Slip the stuffer cap over the wire pairs.

Insert the wires according to the color coding
into the slots of the stuffer cap.

After cutting the wires flush at the
housing edge, align and tightly screw
with connector housing.

EPIC® DATA PROFIBUS/CAN/SENSOR CCR

Designed for industrial use – fully metal, small and handy – pocket sized, vibration–proof, IP67

For detailed cable preparation instructions Click Here

REQUEST
A FREE DEMO

by leaving your contact details below

EPIC® DATA CCR FA (Art. No. 21700623)

Cable Coupler Round

TECHNICAL DATA
Protection Rating
IP67
Ambient Temperature (operation)
Plug/socket -40°C to 85°C
Product Features
  • Field mountable cable coupler for data cables up to Cat. 7A
  • Compact, round design
  • Qualified for 10 Gigabit Ethernet
  • Zinc die-casting, grey housing
Benefits
  • Rugged and robust vibration proof design
  • Suitable for use in industrial applications
  • Insulation displacement contacts for diameter AWG24/7 - AWG22/7 and AWG22/1
Norm references/Approvals
  • Compliance to class FA up to 1000MHz in connection with Cat. 7A cables
  • Data transmission conforms to category 7A acc. to ISO/IEC 11801
  • 7A acc. To ISO/IEC 11801

EPIC® DATA PB CCR (Art. No. 21700641)

Cable coupler round, shielded for e.g. sensor / PROFIBUS / CAN cables

TECHNICAL DATA
Material
Contact: CuZn
Contact surface: Ni/Au
Knurl: Zinc die-cast, nickel-plated
Gripping body: Zinc die-cast, nickel-plated
Protection Rating
IP65/IP67
Ambient Temperature (operation)
Plug/socket -5°C to +50°C
Rated current (A)
4A
Product Features
  • Field mountable 5-pin data cable coupler
  • For PROFIBUS, CAN BUS or Sensor
    Actuator cabling systems
  • Compact, round design
  • For core outer diameter 0.75 – 2.0 mm
  • EMC Shielded
Benefits
  • Time-saving assembly with
    IDC connection technology
  • Optimum EMC protection with 360° shielding
  • Rugged and robust vibration proof design
Application Range
  • To extend existing cables
  • Repair kit for damaged cable systems

Email : Lappindia.Marketing@lappindia.com or Call : 080-47405222